(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Merry) Air Nippers (Square Machine Mountable Type) (Part Number)

(Merry) Air Nippers (Square Machine Mountable Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,805₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The main body is square and has many mounting holes, making it easy to set up on machines.
[Applications]
·Attached to an automatic machine for cutting, caulking, etc.

Features

●Since the main body is square with many mounting holes, it is easy to set up for machines and so on.

Usage

●Attach to automatic machine, cutting, caulking etc.
Part Number
MS-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Width
(mm)
Depth
(mm)
Height
(mm)
Replacement Blade For Iron/Copper For Replacement Blade Resin Mounting Hole A Mounting Hole B Trusco Code Mass
(g)

₹ 22,363.15

1 Piece(s) 5 Day(s) or more 11.645801160.4–0.53611336S4F32830104-1720260

Loading...

  1. 1

Basic Information

Product Type Air Nipper Type For Machine Attachment) Application To be installed on automatic machine for cutting, clenching etc.

Please check the type/dimensions/specifications of the part MS-10 in the (Merry) Air Nippers (Square Machine Mountable Type) series.

Product variants

Part Number
MS-20
MS-3
MS-30
MS-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Width
(mm)
Depth
(mm)
Height
(mm)
Replacement Blade For Iron/Copper For Replacement Blade Resin Mounting Hole A Mounting Hole B Trusco Code Mass
(g)

₹ 30,095.25

1 Piece(s) 5 Day(s) or more 22.6713702300.5 to 0.64512945S5 P6F53640104-1738430

₹ 22,839.69

1 Piece(s) 5 Day(s) or more 0.50.81265350.4–0.52011020S20F101640104-1703100

₹ 36,271.98

1 Piece(s) 5 Day(s) or more 2.83.31027405840.5 to 0.65617056S7P P8PF9P4660104-1746810

₹ 19,804.55

1 Piece(s) 5 Day(s) or more 0.512390640.4–0.5309430S2F12430104-1711160
X
whatsapp-qr whatsapp-icon