(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Merry) Air Nippers (Part Number)

(Merry) Air Nippers

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Merry) Air Nippers
  • (Merry) Air Nippers
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,348₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Air nipper blades are not included. Please purchase separately.

Product Description

[Features]
·Cutting and crimping can be performed by changing the blade at any production factory.

Features

●By cutting blades at all production factory, cutting and crimping can be performed.

Specification

●Hose Intake Port:G1/4
●SPQ(piece):1
Part Number
MR-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Compatible Replacement Blades Trusco Code Mass
(g)

₹ 19,802.58

1 Piece(s) 5 Day(s) or more 0.512390640.4–0.5103S2/F1103-8575130

Loading...

  1. 1

Basic Information

Product Type Air Nipper Hose Inlet G1/4

Please check the type/dimensions/specifications of the part MR-5 in the (Merry) Air Nippers series.

Product variants

Part Number
MP-35A
MP-55AK
MR-10
MR-20
MR-30A
MR-50AK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Compatible Replacement Blades Trusco Code Mass
(g)

₹ 47,522.44

1 Piece(s) 5 Day(s) or more 44.81344109560.5 to 0.6268S7P/P8P/F9P/FD9P103-8664830

₹ 80,055.38

1 Piece(s) 5 Day(s) or more 67-774026700.5 to 0.6372P120412-79512250

₹ 17,348.25

1 Piece(s) 5 Day(s) or more 11.645801160.4–0.5124S4/F3103-8591200

₹ 21,984.95

1 Piece(s) 5 Day(s) or more 22.6713702300.5 to 0.6155S5/P6/F5/F5S/FD5103-8613340

₹ 32,683.84

1 Piece(s) 5 Day(s) or more 2.83.31027405840.5 to 0.6191S7P/P8P/F9P/FD9P103-8621520

₹ 55,604.62

1 Piece(s) 5 Day(s) or more 4.55.5-470011700.5 to 0.6256P120412-79601450
X
whatsapp-qr whatsapp-icon