(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
[Features]
· Can be fitted onto a hammer drill for hole drilling and screw removal using a bit.
· With chuck key.
· For SDS-Plus hammer drills, for rotation only.
Part Number |
---|
TDC-300 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 5,091.05 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Loading...
Product Type | Drill Chuck (For Electric Power Tools) | Shank shape | SDS Plus Shank | 2 Stage Switching Availability | NA |
---|---|---|---|---|---|
Double Insulation | NA | Chuck capacity | 2~13 | Overall Length(mm) | 110 |
Trusco Code | 299-7380 | Mass(g) | 499 |
Please check the type/dimensions/specifications of the part TDC-300 in the Drill Chuck with Key (for SDS Plus Shank) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy