Loading...

Magnetic Lamp

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description

    [Features]
    · The flexible tube allows free adjustment of lighting direction.
    · Can be installed freely on machine tools and steel work tables with a powerful ON/OFF magnet.

    Features

    ●Flexible tube allows to freely change the lighting direction.
    ●Powerful on/off magnet can be installed freely on machine tools and steel workbenches.

    Specification

    ●Adhesion Strength(N):800
    ●Magnet W x D x H(mm):50 x 60 x 55
    ●SPQ(piece):1
    ●Power Supply: AC100V
    ●Power Cord Length: 2m
    ●Light Bulb: Cap E26(sold separately)
    Magnetic Lamp | TRUSCO NAKAYAMA | MISUMI India