(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Magnet Magnifying Glass (2x)

Magnet Magnifying Glass (2x)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,252₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stand-type magnifier that frees both hands when working.
· Convenient for fine work and on-site inspections.
· Includes a 4x sublens.
[Applications]
· Includes a magnet so can be directly attached to equipment.

Part Number
1720-PM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,251.76

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Lens Diameter(mm) 100 With / Without LED Light Not Included Magnet Width x Depth x Height(mm) 52X45X20
Overall Height(mm) 390 Product magnification(times) 2 times (sub-lens: 4 times) Trusco Code 321-6268
Mass(g) 288

Please check the type/dimensions/specifications of the part 1720-PM in the Magnet Magnifying Glass (2x) series.