(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Parts Tray, TPT-315/410

Magnetic Parts Tray, TPT-315/410
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,257₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Storage and organization is easy as it contains a magnet.
· Storage section depth is 100 mm, ideal for storing a variety of tools.
· The magnet is rubber coated to avoid damaging workpieces.
[Applications]
· For management/organization of tools, etc.

Part Number
TPT-315
TPT-410
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Load Capacity
(kg)
Width
(mm)
Trusco Code Mass
(g)

₹ 4,257.44

1 Piece(s) 6 Day(s) or more 3315300-62981630

₹ 4,795.18

1 Piece(s) 6 Day(s) or more 5410300-62802120
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Load Capacity
(kg)
Width
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N NA Screw hole Y/N NA
Height(mm) 160 Depth(mm) 105 Application For management/organization of tools, etc.
Main Body Material Steel
X
whatsapp-qr whatsapp-icon
Close

Comparison list