(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Magnetic Tool Holder | Maximum Load Capacity(kg) | 3 |
---|---|---|---|
Handle Y/N | NA | Screw hole Y/N | NA |
Height(mm) | 255 | Width(mm) | 150 |
Depth(mm) | 105 | Trusco Code | 300-6271 |
Mass(g) | 1000 | Application | For a box holder with measurements of 140 mm x 250 mm x 90 mm or under. |
Main Body Material | Steel | - | - |
Caution
Loading...
Product Type | Magnetic Tool Holder | Maximum Load Capacity(kg) | 3 |
---|---|---|---|
Handle Y/N | NA | Screw hole Y/N | NA |
Height(mm) | 255 | Width(mm) | 150 |
Depth(mm) | 105 | Trusco Code | 300-6271 |
Mass(g) | 1000 | Application | For a box holder with measurements of 140 mm x 250 mm x 90 mm or under. |
Main Body Material | Steel | - | - |
Loading...
Product Type | Magnetic Tool Holder | Maximum Load Capacity(kg) | 3 |
---|---|---|---|
Handle Y/N | NA | Screw hole Y/N | NA |
Height(mm) | 255 | Width(mm) | 150 |
Depth(mm) | 105 | Trusco Code | 300-6271 |
Mass(g) | 1000 | Application | For a box holder with measurements of 140 mm x 250 mm x 90 mm or under. |
Main Body Material | Steel | - | - |
[Features]
· The magnet is rubber coated to avoid damaging workpieces.
· Suitable for retaining and organizing pop-up type gloves, tissues, and cloth.
[Applications]
· For a box holder with measurements of 140 mm x 250 mm x 90 mm or under.
· For retaining and organizing pop-up type gloves, tissues, and rags.
Loading...
Product Type | Magnetic Tool Holder | Maximum Load Capacity(kg) | 3 |
---|---|---|---|
Handle Y/N | NA | Screw hole Y/N | NA |
Height(mm) | 255 | Width(mm) | 150 |
Depth(mm) | 105 | Trusco Code | 300-6271 |
Mass(g) | 1000 | Application | For a box holder with measurements of 140 mm x 250 mm x 90 mm or under. |
Main Body Material | Steel | - | - |
Caution
Loading...
Loading...
Loading...
Product Type | Magnetic Tool Holder | Maximum Load Capacity(kg) | 3 |
---|---|---|---|
Handle Y/N | NA | Screw hole Y/N | NA |
Height(mm) | 255 | Width(mm) | 150 |
Depth(mm) | 105 | Trusco Code | 300-6271 |
Mass(g) | 1000 | Application | For a box holder with measurements of 140 mm x 250 mm x 90 mm or under. |
Main Body Material | Steel | - | - |
Part Number |
---|
TBH-250 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,762.64 | 1 Piece(s) | 6 Day(s) or more |
Part Number |
---|
Product Type | Magnetic Tool Holder | Maximum Load Capacity(kg) | 3 | Handle Y/N | NA |
---|---|---|---|---|---|
Screw hole Y/N | NA | Height(mm) | 255 | Width(mm) | 150 |
Depth(mm) | 105 | Trusco Code | 300-6271 | Mass(g) | 1000 |
Application | For a box holder with measurements of 140 mm x 250 mm x 90 mm or under. | Main Body Material | Steel |
Please check the type/dimensions/specifications of the part TBH-250 in the Box Holder series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy