(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Seal Lock【1-8 Pieces Per Package】

Magnetic Seal Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      743₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The magnet is rubber coated.
[Applications]
· Organize your tools, easy to fix to tool cabinets by magnets.

Part Number
TMR-310
TMR-450
TMR-F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Load Capacity
(kg)
Height
(mm)
Width
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Attached hook
(piece)
Quantity/Pack
(piece)

₹ 2,777.15

1 Piece(s) 6 Day(s) or more 31603108300-62475508-

₹ 3,894.42

1 Piece(s) 6 Day(s) or more 62304508300-6255100010-

₹ 743.36

1 Pack(s)

8 Pieces Per Package

6 Day(s) or more ----300-626346-8
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Load Capacity
(kg)
Height
(mm)
Width
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Attached hook
(piece)
Quantity/Pack
(piece)

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N NA Screw hole Y/N NA
Application Organize your tools, easy to fix to tool cabinets by magnets. Main Body Material Steel
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list