(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rectangular Magnet Tray

Rectangular Magnet Tray
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,147₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Strong magnets allow safely and securely attaching parts and tools to OA furniture and machinery facilities.
· Work parts and tools can be stored together.
[Applications]
· For parts and tools adsorption management.

Features

●With the strong magnet, can safely/securely paste to the OA furniture/mechanical equipment, and manage parts/tools.

Usage

●For suction management of parts/tools.

Materials

●Magnet: Ferrite Magnet 
●Main Body: Stainless Steel(SUS430)
Part Number
TFMT-360
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,147.22

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Shape Rectangular Maximum Load Capacity(kg) 3
Handle Y/N NA Screw hole Y/N NA Height(mm) 42
Width(mm) 358 Depth(mm) 158 Trusco Code 415-2956
Mass(g) 1050 Application For parts and tools adsorption management. Main Body Material Stainless Steel (SUS430)

Please check the type/dimensions/specifications of the part TFMT-360 in the Rectangular Magnet Tray series.

X
whatsapp-qr whatsapp-icon