(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Magnet Tray

Circular Magnet Tray
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,227₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Strong magnets allow safely and securely attaching parts and tools to OA furniture and machinery facilities.
· Work parts and tools can be stored together.
[Applications]
· Outdoor repair work, etc.
· For parts and tools adsorption management.

Circular Magnet Tray
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,227₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●With the strong magnet, can safely/securely paste to the OA furniture/mechanical equipment, and manage parts/tools.

Usage

●Outdoor repair work, etc.
●For suction management of parts/tools.

Specification

●Max Load(kg):1

Materials

●Magnet: Ferrite Magnet 
●Main Body: Stainless Steel(SUS430)
Part Number
TRMT-150
TRMT-150W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)

₹ 1,227.24

1 Piece(s) 6 Day(s) or more 287-0711330

₹ 1,458.16

1 Piece(s) 6 Day(s) or more 299-6766335
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Shape Round shape Maximum Load Capacity(kg) 1
Handle Y/N NA Screw hole Y/N NA Height(mm) 40
Diameter(mm) 150 Application Outdoor repair work, etc. Application 1 For parts and tools adsorption management.
Main Body Material Stainless Steel (SUS430)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list