(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet holder

Magnet holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      274₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· It can be used for a wide range of applications such as drawings, rulers, paper holders, memo holders and cable hangers.
· Can be conveniently used in various environments, is suitable for a wide range of applications, and easy to use.
[Applications]
· For putting fixtures in order, hooking cables, etc.

Features

●Can be used in a wide range such as drawings, rulers, paper type holders, memo holders, cable hangers etc.

Specification

●Mounting Screw:M4 x 0.7
●SPQ(piece):1

Materials

●Magnet: Ferrite Magnet
●Cap: Steel
Part Number
TSM-4408
TSM-4408C
TSM-4408K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Trusco Code Surface Treatment

₹ 273.99

1 Piece(s) 5 Day(s) or more -35275-6358Trivalent Chromate Finish

₹ 339.99

1 Piece(s) 6 Day(s) or more -35275-6366Chrome Plating Finish

₹ 498.60

1 Piece(s) 8 Day(s) or more 1090275-6374Trivalent Chromate Finish
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Trusco Code Surface Treatment

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N NA Screw hole Y/N Available
Height(mm) 8 Diameter(mm) 44 Mounting Screw M4X0.7
Mass(g) 54 Application For putting fixtures in order, hooking cables, etc. Cap Material Steel
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list