(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Hand

Magnetic Hand
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,171₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Suitable for working with platform cables or temporary piping.
· A hanger holder with strong magnetic force. Strongly attaches to thin steel plates, steel lockers, refrigerators and so on.
[Applications]
· Cable hanger.

Features

●Suitable for cables and temporary wiring in work premises.
●A strong magnetic force hanger holder. Strongly adsorbs to thin steel plates, steel lockers, refrigerators, etc.

Usage

●Cable hook and hanger.

Specification

●Mounting Screw:M6 x 1.0
●SPQ(piece):50

Materials

●Magnet: Ferrite Magnet
Part Number
TKC-13
TKC-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Height
(mm)
Diameter
(mm)
Trusco Code Mass
(g)

₹ 2,170.98

1 Piece(s) 7 Day(s) or more 1301066232-1041180

₹ 2,584.56

1 Piece(s) 6 Day(s) or more 30010.576232-1050250
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Height
(mm)
Diameter
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N Available Screw hole Y/N Available
Mounting Screw M6X1.0 Application Cable hanger.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list