(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Magnetic Holder (Alnico Magnet, with Handle) (Part Number)

Magnetic Holder (Alnico Magnet, with Handle)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,481₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Uses an Alnico magnet for resistance to temperature changes.
[Applications]
· For fixing ruler positions.
· For embedding into jig tools, or positioning.

Features

●Since alnico magnets are used, it is resistant to temperature change.

Usage

●For fixing rulers etc.
●For embedding in jig and tool and positioning.

Specification

●SPQ(piece):1
●Max Working Temperature: 200°C

Materials

●Magnet: Alnico Magnet
●Main Body: Rolling Steel Material for Standard Structures
●Handle: Standard Steel Material for Polishing Bar Steel
Part Number
NH-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Adsorption Power
(N)
Outer Diameter
(mm)
Height
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Width
(mm)
Depth
(mm)
Details Type Mounting Screw Trusco Code Mass
(g)

₹ 1,481.25

1 Piece(s) 6 Day(s) or more Rectangular110-2524212525Square typeM6X1.00114-0272120

Loading...

  1. 1

Basic Information

Magnet types Alnico Magnet Product Type Magnetic Holder for Machining Handle Y/N Available
Screw hole Y/N Available Application For securing to specification. Application 1 For embedding into jig tools, or positioning.
Material of Body Rolled Steel Material for General Structure Material of Handle General Steel for Polishing Bar Steel

Please check the type/dimensions/specifications of the part NH-02 in the Magnetic Holder (Alnico Magnet, with Handle) series.

Product variants

Part Number
NH-01
NH-03
NH-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Adsorption Power
(N)
Outer Diameter
(mm)
Height
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Width
(mm)
Depth
(mm)
Details Type Mounting Screw Trusco Code Mass
(g)

₹ 1,924.00

3 Piece(s) 6 Day(s) or more Round shape11025302321--Circle TypeM6X1.00114-0256115

₹ 2,207.73

1 Piece(s) 6 Day(s) or more Rectangular200-2524215725Square typeM6X1.00114-0281270

₹ 4,121.84

1 Piece(s) 6 Day(s) or more Round shape50050404824--Circle TypeM8X1.25114-0311610