(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Holder (Alnico Magnet)

Magnetic Holder (Alnico Magnet)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Powerful with uniform adsorption force.
· Adsorption surface is polished.
· Uses an Alnico magnet for resistance to temperature changes.
· Can be used for embedding, positioning, regular and other securing, and extending jigs.
[Applications]
· For fixing ruler positions.
· For embedding into jig tools, or positioning.

Part Number
NH-001
NH-002
NH-002R
NH-0015
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Outer Diameter
(mm)
Height
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Trusco Code Mass
(g)

₹ 1,127.53

1 Piece(s) 6 Day(s) or more -910159.511114-020510

₹ 1,167.22

1 Piece(s) 6 Day(s) or more -5520151913114-022137

₹ 1,210.98

1 Piece(s) 6 Day(s) or more 105520201913114-023050

₹ 1,176.87

1 Piece(s) 6 Day(s) or more -3015151413114-021320
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Outer Diameter
(mm)
Height
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Magnet types Alnico Magnet Product Type Magnetic Holder for Machining Shape Round shape
Handle Y/N NA Screw hole Y/N NA Mounting Screw -
Application For securing to specification. Application 1 For embedding into jig tools, or positioning. Material of Body Rolled Steel Material for General Structure
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list