(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

α Magnet Holder (with Handle)

α Magnet Holder (with Handle)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,707₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The adsorption surface is a V-shaped structure that also attaches to pipes and round bars.
· Includes a T-shaped handle, which makes it portable.
· The switching lever allows easy attaching/detaching.
[Applications]
· Can be used in work sites such as shipyards where large rulers are pressed against the floor or wall as part of the job, or for simple transportation.

Features

●The adsorption surface is a V-shaped structure that also adsorbs to pipes and round bar.
●Convenient to carry with T type handle.
●Can work with pressing large rulers against the floor or wall, or for easy transportation at work site such as shipyards.

Specification

●Mounting Screw Hole Dimension:M8 x 1.25
●SPQ(piece):1
●Adsorption Surface: Bottom Surface(V type)/Back Side
Part Number
TMH80AH
TMH130AH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnet Attraction Force
(N)
Depth
(mm)
Trusco Code Mass
(g)

₹ 3,707.25

1 Piece(s) 6 Day(s) or more 80060329-51921100

₹ 6,741.44

1 Piece(s) 6 Day(s) or more 1300117329-52062000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnet Attraction Force
(N)
Depth
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Mounting screw hole dimensions M8 x 1.25 Handle Y/N Available Suction Surface Base Surface (V shape) / Rear
Product Type Magnetic Base Width(mm) 50 Height(mm) 55
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list