One-face Holding Round Permanent Magnetic Mini Chuck

Part Number

Configured Part Number is shown.

MMC-5

 
Part Number
MMC-5
Part NumberVolume DiscountDays to ShipMass
(kg)
Use Feature 1 Feature 2
8 Day(s) or more 0.7The specially shaped workpiece assistive suction tool is used with a magnet chuck for grinding and light cutting workPowerful type with special structure using Alnico magnet steel.Magnetic force can be turned On and Off despite its small size

Loading...

  1. 1

Basic Information

Product Model Permanent Magnetic Mini Chuck Magnet Adsorption Force(N) 85(8.5kgf) Adsorption Face Top
Height(mm) 50 Magnetic Pole Interval: P(mm) 9.5(1.5+8) Adsorption Face: D1(mm) 50
Adsorption Face : De(mm) 29 Clamp Surface: Dp(mm) 35 Clamp Surface: D2(mm) 25
Clamp Surface: d(mm) 4-M5 Depth 7 Hexagonal Hole Norminal 8

Please check the type/dimensions/specifications of the part MMC-5 in the One-face Holding Round Permanent Magnetic Mini Chuck series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)