(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flexible Clamps

Flexible Clamps
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      38,054₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Employs a magnet holder with powerful ON/OFF switching capability so it can easily be installed on a steel working table or machine tool processing table.
· A powerful plastic clamper is used for the clamp part, and it can be tilted flexibly.
· The clamper opens to a maximum of 30 mm and can move up and down within a range of approximately 90 mm.
· The clamper can also be replaced (sold separately)

 
Part Number
MPV-CL30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 38,053.55

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Work Holder Type) Adsorption Force(N) 1000 Magnet width(mm) 50
Magnet depth(mm) 73 Magnet height(mm) 55 Use 1 Can be used for soldering work of electrical component substrate
Use 2 Usable as a holding assembly for parts during part assembly Use 3 Can be used for wiring work by grabbing the wiring cable Overall Height(mm) 214
Mass(kg) 2.7 Feature 1 This employs a magnet holder with powerful ON/OFF switching capability so it can easily be installed on a steel working table or machine tool processing table. Feature 2 A strong plastic clamper is used for the clamp component, which is flexible and can be tilted
Feature 3 Maximum 30 mm Clamp Opening, Moves Up Vertically Within Approximate 90 mm Range

Please check the type/dimensions/specifications of the part MPV-CL30 in the Flexible Clamps series.