(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wide Field Achro (with LED Light) (Part Number)

Wide Field Achro (with LED Light)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,483₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Long eyepoint and long focus can be adjusted.
·It uses an optical achromatic lens.
·With LED light.
·I use an achromatic lens.
·A 36 mm large aperture lens.
[Applications]
·Inspection in the dark.
·Inspection of precision parts such as semiconductors and chips.

 
Part Number
WF-04/LED
WF-07/LED
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Trusco Code Mass
(g)

₹ 9,482.78

1 Piece(s) 8 Day(s) or more 4272-0621120

₹ 11,918.45

1 Piece(s) 8 Day(s) or more 7272-0639150

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Light presence With LED Light Existence or non-existence of scale Not Included
Lens Size(mm) φ 36 Outer Diameter(mm) 95 Lens Material Glass
Overall Height(mm) 55 Exchange ball Non-Replaceable Use Inspection of precision parts such as semiconductors and chips.
Power Supply Coin Type Lithium Battery (CR2016) x 2 pc (Supplied)
X
whatsapp-qr whatsapp-icon