(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Card Type Magnifier "Easy Pocket"

Card Type Magnifier "Easy Pocket"
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,589₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The newly developed "diffractive aspheric lens" prevents scratches and dirt, and provides high transparency and high magnification.
· When the lens is opened, the LED light turns on automatically, and turns off automatically when the lens is stored.
· It has the same size as a credit card with a mere 6 mm thickness.
[Applications]
· For product inspection and confirming documents in dark places.

Part Number
152111
152122
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Trusco Code

₹ 7,588.67

1 Piece(s) 8 Day(s) or more 3336-6201

₹ 9,631.25

1 Piece(s) 11 Day(s) or more 4356-0198

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence Fluorescent and Incandescent Light Bulbs Existence or non-existence of scale Not Included
Lens Size(mm) 50X46 Thickness(mm) 6 Width(mm) 85
Depth(mm) 55 Mass(g) 31 Power Supply Coin Type Lithium Battery (CR2025) x 2 pc (Supplied)
Lens Material PXM Optical Resin Lamp Replacement Non-Replaceable
X
whatsapp-qr whatsapp-icon