(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TECLOCK Depth Gauge

TECLOCK Depth Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,370₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·An easy-to-read dial-type depth gauge.
[Applications]
·Depth gauges are used to measure the depth and steps of objects.

Features

●An easy to read dial type depth gauge.

Usage

●For measuring the depth and level difference of the object to be measured.

Specification

●Minimum Display(mm):0.01
Part Number
DM-210
DM-223
DM-224
DM-250
DM-252
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrumental Error
(mm)
Overall Length
(mm)
Base dimension
(mm)
Rod Diameter
(mm)
Product measurement range
(mm)
Trusco Code Mass
(g)
Application

₹ 13,726.51

1 Piece(s) 5 Day(s) or more 0–10±0.0129875Tip ø0.3 (pointed)-102-8669270Depth gage measures the depth or level differences in an object.

₹ 14,925.82

1 Piece(s) 5 Day(s) or more 0–20±0.015100753.2 (Steel Ball)-102-8677275Depth gage measures the depth or level differences in an object.

₹ 22,484.53

1 Piece(s) 5 Day(s) or more 0~230±0.0151001003.2 (Steel Ball)-102-8685340Depth gage measures the depth or level differences in an object.

₹ 13,369.82

1 Piece(s) 5 Day(s) or more 0–5±0.0109850Tip ø0.3 (pointed)-102-8651230Depth gage measures the depth or level differences in an object.

₹ 19,142.62

1 Piece(s) 8 Day(s) or more -±0.019850Tip ø0.12 (pointed)Concave 0-5/Convex 0-4331-0990230For measuring the depth of small holes and uneven surfaces.

Loading...

  1. 1
 

Basic Information

Product Type Depth gauge Display style Dial Minimum Display(mm) 0.01
Output terminal for measuring data: with or without NA
X
whatsapp-qr whatsapp-icon