(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Norton, Diamond Cup Wheel, Windmill Type

Norton, Diamond Cup Wheel, Windmill Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,960₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond cup ideal for concrete and stone chamfering and grinding.
· Windmill type allows for viewing through the substrate hole to verify the work surface.

 
Part Number
2SS04-MZL10003D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,959.84

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Application For concrete, mortar / Stone Material
Outer Diameter(mm) 100 Hole Diameter(mm) 20 Tip Height(mm) 6

Please check the type/dimensions/specifications of the part 2SS04-MZL10003D in the Norton, Diamond Cup Wheel, Windmill Type series.