(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EX Tsurugi【25 Pieces Per Package】

EX Tsurugi
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,939₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

With an emphasis on economy and sharpness, both rough surfaces are finished.

Features

●Emphasis on economy and sharpness, a double-sided rough side finishing with minimal burning.

Usage

●For cutting standard steel materials, pipes, angles, round bars, section steels.

Specification

●Q'ty Per Pack(sheet):25
●Grain Size(#):36
●Working Tool: Grindstone Cutting Machine
Part Number
EX3055
EX355
EX3555
EX405
EX4055
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Maximum Operating Peripheral Speed
(m/s (m/min))
Number Contained
(Sheets)
Type

₹ 10,938.64

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more 3052.872 (4300)5 Pcs. X 5 BoxesGo-go 305

₹ 21,190.89

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more 355372 (4300)25 pcs.A36R BF

₹ 15,380.85

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more 355372 (4300)5 Pcs. X 5 BoxesGo-go 355

₹ 24,870.40

1 Pack(s)

25 Pieces Per Package

9 Day(s) or more 405363 (3800)25 pcs.A30R BF

₹ 17,182.69

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more 405363 (3800)5 Pcs. X 5 BoxesGo-go 405
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Maximum Operating Peripheral Speed
(m/s (m/min))
Number Contained
(Sheets)
Type

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel Abrasive A
Inner Diameter(mm) 25.4 Features With an emphasis on economy and sharpness, both rough surfaces are finished. Use General steel (pipe, angle, cylindrical rod, section steel, etc.)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list