Loading...

For Brush Motor Curl Cord 2 m

Brand :
ARGOFILE

Caution

    Product Description

    [Features]
    Cord length (m): 2 m
    Weight (g): 49
    Motor plug size: 22 mm diameter, 9 mm thickness

    For Brush Motor Curl Cord 2 m | ARGOFILE | MISUMI India