(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dove Tail Cutter with Round Chamfering for O-Ring (Part Number)

Dove Tail Cutter with Round Chamfering for O-Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,872₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An HSS cutter that corresponds to the O-ring with groove specification.
[Features]
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
· Small diameter parts have curved edges that make it possible to chamfer the edges with a single machining process.
[Applications]
· Use for O-ring groove machining at a 24° angle.

Part Number
HOACR2-AP-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
R R2 Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 15,872.15

1 Piece(s) 5 Day(s) or more 2.50.40.24.3666063.274.84VacuumJIS B2401 P22A~P50

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 2 Material Powder high-speed steel
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±20′ R Tolerance ±0.1/0~+0.05

Please check the type/dimensions/specifications of the part HOACR2-AP-6 in the Dove Tail Cutter with Round Chamfering for O-Ring series.

Product variants

Part Number
HOACR2-AA-6
HOACR2-AA-7
HOACR2-AA-8
HOACR2-AP-7
HOACR2-AP-8
HOACR2-AV-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
R R2 Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 15,872.15

1 Piece(s) 5 Day(s) or more 2.510.40.254.5266063.344.87VacuumAS568A 201~284

₹ 18,844.78

1 Piece(s) 5 Day(s) or more 3.910.40.386.4466085.037.67VacuumAS568A 309~395

₹ 22,903.49

1 Piece(s) 5 Day(s) or more 5.210.80.387.94780126.539.9VacuumAS568A 425~475

₹ 20,512.64

1 Piece(s) 5 Day(s) or more 4.20.40.46.82760105.388.26VacuumJIS B2401 P48A~P150

₹ 25,572.89

1 Piece(s) 5 Day(s) or more 6.30.80.59.5780127.8912.09VacuumJIS B2401 P150A~P400

₹ 15,872.15

1 Piece(s) 5 Day(s) or more 2.90.40.35.0466063.775.6VacuumJIS B2401 V15~V175