(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dove Tail Cutter 4-Flute for O-Ring (Part Number)

Dove Tail Cutter 4-Flute for O-Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,050₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An HSS cutter that corresponds to the O-ring with groove specification.
[Features]
· Machinability is improved thanks to adoption of twisted blade.
· TiAlN coating is adopted for heat resistance and wear resistance.
[Applications]
· Use for O-ring groove machining at a 24° angle.

Part Number
HOAC4-AA-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 20,208.27

1 Piece(s) 5 Day(s) or more 4.50.44.266088.314.277.89For PressurizationAS568A 309~395

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 4 Material Powder high-speed steel
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Please check the type/dimensions/specifications of the part HOAC4-AA-4 in the Dove Tail Cutter 4-Flute for O-Ring series.

Product variants

Part Number
HOAC4-AA-3
HOAC4-AA-5
HOAC4-AA-6
HOAC4-AA-7
HOAC4-AA-8
HOAC4-AG-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 16,050.29

1 Piece(s) 5 Day(s) or more 30.42.766065.442.775.01For PressurizationAS568A 201~284

₹ 24,565.67

1 Piece(s) 5 Day(s) or more 60.85.77801211.085.7610.22For PressurizationAS568A 425~475

₹ 16,050.29

1 Piece(s) 5 Day(s) or more 2.70.42.866065.312.894.87VacuumAS568A 201~284

₹ 19,199.71

1 Piece(s) 5 Day(s) or more 4.10.44.466088.14.447.67VacuumAS568A 309~395

₹ 23,259.76

1 Piece(s) 5 Day(s) or more 5.40.85.97801210.765.949.9VacuumAS568A 425~475

₹ 16,050.29

1 Piece(s) 5 Day(s) or more 2.60.42.3566064.742.424.31For PressurizationJIS B2401 G25~G145