(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
HSS cutter for O-ring groove.
[Features]
· An HSS cutter that corresponds to the O-ring with groove specification.
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
· TiAlN coating is adopted for heat resistance and wear resistance.
[Applications]
· Use for O-ring groove machining at a 24° angle.
Part Number |
---|
HOAC2-AA-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 21,005.56 | 1 Piece(s) | 5 Day(s) or more | 6 | 0.8 | 5.7 | 7 | 80 | 12 | 11.08 | 5.76 | 10.22 | For Pressurization | AS568A 425~475 |
Loading...
Single corner(°) | 24 | Number of flutes | 2 | Material | Powder high-speed steel |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±30′ | R Tolerance | -0.05~0 |
Please check the type/dimensions/specifications of the part HOAC2-AA-5 in the Dove Tail Cutter 2-Flute for O-Ring series.
Part Number |
---|
HOAC2-AA-3 |
HOAC2-AA-4 |
HOAC2-AA-6 |
HOAC2-AA-7 |
HOAC2-AA-8 |
HOAC2-AG-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,796.09 | 1 Piece(s) | 5 Day(s) or more | 3 | 0.4 | 2.7 | 6 | 60 | 6 | 5.44 | 2.77 | 5.01 | For Pressurization | AS568A 201~284 | ||
₹ 17,301.80 | 1 Piece(s) | 5 Day(s) or more | 4.5 | 0.4 | 4.2 | 6 | 60 | 8 | 8.31 | 4.27 | 7.88 | For Pressurization | AS568A 309~395 | ||
₹ 13,796.09 | 1 Piece(s) | 5 Day(s) or more | 2.7 | 0.4 | 2.8 | 6 | 60 | 6 | 5.31 | 2.89 | 4.87 | Vacuum | AS568A 201~284 | ||
₹ 16,412.44 | 1 Piece(s) | 9 Day(s) or more | 4.1 | 0.4 | 4.4 | 6 | 60 | 8 | 8.1 | 4.44 | 7.67 | Vacuum | AS568A 309~395 | ||
₹ 19,879.13 | 1 Piece(s) | 5 Day(s) or more | 5.4 | 0.8 | 5.9 | 7 | 80 | 12 | 10.76 | 5.94 | 9.9 | Vacuum | AS568A 425~475 | ||
₹ 13,796.09 | 1 Piece(s) | 9 Day(s) or more | 2.6 | 0.4 | 2.35 | 6 | 60 | 6 | 4.74 | 2.42 | 4.31 | For Pressurization | JIS B2401 G25~G145 |