(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Small Diameter Grooving - Staggered Flute
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 12,782.76 | 1 Piece(s) | 5 Day(s) or more | 4 | 0.5 | 2 | 3.5 | 50 | 3 | ||
₹ 12,782.76 | 1 Piece(s) | 5 Day(s) or more | 4 | 0.6 | 2 | 3.5 | 50 | 3 | ||
₹ 12,782.76 | 1 Piece(s) | 5 Day(s) or more | 4 | 0.7 | 2 | 3.5 | 50 | 3 | ||
₹ 12,782.76 | 1 Piece(s) | 5 Day(s) or more | 4 | 0.8 | 2 | 3.5 | 50 | 3 | ||
₹ 12,782.76 | 1 Piece(s) | 5 Day(s) or more | 4 | 0.9 | 2 | 3.5 | 50 | 3 | ||
₹ 12,782.76 | 1 Piece(s) | 5 Day(s) or more | 4 | 1 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 1.1 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 1.2 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 1.3 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 1.4 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 1.5 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 1.6 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 1.7 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 1.8 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 1.9 | 2 | 3.5 | 50 | 3 | ||
₹ 11,715.27 | 1 Piece(s) | 5 Day(s) or more | 4 | 2 | 2 | 3.5 | 50 | 3 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 5 | 0.5 | 2.5 | 5 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 5 | 0.6 | 2.5 | 4.9 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 5 | 0.7 | 2.5 | 4.8 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 5 | 0.8 | 2.5 | 4.7 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 5 | 0.9 | 2.5 | 4.6 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 5 | 1 | 2.5 | 4.5 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 1.1 | 2.5 | 4.4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 1.2 | 2.5 | 4.3 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 1.3 | 2.5 | 4.2 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 1.4 | 2.5 | 4.1 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 1.5 | 2.5 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 1.6 | 2.5 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 1.7 | 2.5 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 1.8 | 2.5 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 1.9 | 2.5 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 2 | 2.5 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 5 | 2.5 | 2.5 | 4 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 6 | 0.5 | 3 | 5 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 6 | 0.6 | 3 | 4.9 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 6 | 0.7 | 3 | 4.8 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 6 | 0.8 | 3 | 4.7 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 6 | 0.9 | 3 | 4.6 | 50 | 6 | ||
₹ 12,789.80 | 1 Piece(s) | 5 Day(s) or more | 6 | 1 | 3 | 4.5 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 1.1 | 3 | 4.4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 1.2 | 3 | 4.3 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 1.3 | 3 | 4.2 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 1.4 | 3 | 4.1 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 1.5 | 3 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 1.6 | 3 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 1.7 | 3 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 1.8 | 3 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 1.9 | 3 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 2 | 3 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 2.5 | 3 | 4 | 50 | 6 | ||
₹ 11,722.31 | 1 Piece(s) | 5 Day(s) or more | 6 | 3 | 3 | 4 | 50 | 6 | ||
₹ 17,013.56 | 1 Piece(s) | 5 Day(s) or more | 7 | 0.5 | 3.5 | 5 | 60 | 8 | ||
₹ 17,013.56 | 1 Piece(s) | 5 Day(s) or more | 7 | 0.6 | 3.5 | 4.9 | 60 | 8 | ||
₹ 17,013.56 | 1 Piece(s) | 5 Day(s) or more | 7 | 0.7 | 3.5 | 4.8 | 60 | 8 | ||
₹ 17,013.56 | 1 Piece(s) | 5 Day(s) or more | 7 | 0.8 | 3.5 | 4.7 | 60 | 8 | ||
₹ 17,013.56 | 1 Piece(s) | 5 Day(s) or more | 7 | 0.9 | 3.5 | 4.6 | 60 | 8 | ||
₹ 17,013.56 | 1 Piece(s) | 5 Day(s) or more | 7 | 1 | 3.5 | 4.5 | 60 | 8 | ||
₹ 15,589.78 | 1 Piece(s) | 5 Day(s) or more | 7 | 1.1 | 3.5 | 4.4 | 60 | 8 | ||
₹ 15,589.78 | 1 Piece(s) | 5 Day(s) or more | 7 | 1.2 | 3.5 | 4.3 | 60 | 8 | ||
₹ 15,589.78 | 1 Piece(s) | 5 Day(s) or more | 7 | 1.3 | 3.5 | 4.2 | 60 | 8 |
Loading...
Number of flutes | 6 | Material | Carbide | Blade diameter tolerance | 0~-0.05 |
---|---|---|---|---|---|
blade shape | Right blade alternate torsion | Torsion Angle degree | 10° | Shank tolerance | -0.009~0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy