(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
· Small diameter parts have curved edges that make it possible to chamfer the edges with a single machining process.
[Applications]
· Use for O-ring groove machining at a 24° angle.
Part Number |
---|
OACR2P-7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,991.87 | 1 Piece(s) | 5 Day(s) or more | 4.2 | 0.4/0.4 | 6.82 | 7 | 60 | 10 | 5.38 | 8.26 | Vacuum | JIS B2401 P48A~P150 |
Loading...
Single corner(°) | 24 | Number of flutes | 2 | Material | Carbide |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±20′ | R Tolerance | ±0.1/0~+0.05 |
Please check the type/dimensions/specifications of the part OACR2P-7 in the Carbide Dove Tail Cutter with Round Chamfering for O-Ring series.
Part Number |
---|
OACR2A-6 |
OACR2A-7 |
OACR2A-8 |
OACR2P-8 |
OACR2V-1 |
OACR2V-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,275.73 | 1 Piece(s) | 5 Day(s) or more | 2.51 | 0.4/0.25 | 4.52 | 6 | 60 | 6 | 3.34 | 4.87 | Vacuum | AS568A 201~284 | ||
₹ 21,403.15 | 1 Piece(s) | 5 Day(s) or more | 3.91 | 0.4/0.38 | 6.44 | 6 | 60 | 8 | 5.03 | 7.67 | Vacuum | AS568A 309~395 | ||
₹ 23,928.85 | 1 Piece(s) | 5 Day(s) or more | 5.21 | 0.8/0.38 | 7.94 | 7 | 80 | 12 | 6.53 | 9.9 | Vacuum | AS568A 425~475 | ||
₹ 24,828.93 | 1 Piece(s) | 9 Day(s) or more | 6.3 | 0.8/0.5 | 9.5 | 7 | 80 | 12 | 7.89 | 12.09 | Vacuum | JIS B2401 P150A~P400 | ||
₹ 14,325.27 | 1 Piece(s) | 9 Day(s) or more | 2.9 | 0.4/0.3 | 5.04 | 6 | 60 | 6 | 3.77 | 5.6 | Vacuum | JIS B2401 V15~V175 | ||
₹ 20,041.44 | 1 Piece(s) | 5 Day(s) or more | 4.4 | 0.4/0.4 | 7.12 | 7 | 60 | 10 | 5.68 | 8.74 | Vacuum | JIS B2401 V225~V430 |