(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Dove Tail Cutter with Round Chamfering for O-Ring (Part Number)

Carbide Dove Tail Cutter with Round Chamfering for O-Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,276₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
· Small diameter parts have curved edges that make it possible to chamfer the edges with a single machining process.
[Applications]
· Use for O-ring groove machining at a 24° angle.

Part Number
OACR2P-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 19,991.87

1 Piece(s) 5 Day(s) or more 4.70.4/0.46.62760105.188.5For PressurizationJIS B2401 P48A~P150

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 2 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±20′ R Tolerance ±0.1/0~+0.05

Please check the type/dimensions/specifications of the part OACR2P-4 in the Carbide Dove Tail Cutter with Round Chamfering for O-Ring series.

Product variants

Part Number
OACR2A-6
OACR2A-7
OACR2A-8
OACR2P-5
OACR2P-6
OACR2P-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 14,275.73

1 Piece(s) 5 Day(s) or more 2.510.4/0.254.5266063.344.87VacuumAS568A 201~284

₹ 21,403.15

1 Piece(s) 5 Day(s) or more 3.910.4/0.386.4466085.037.67VacuumAS568A 309~395

₹ 23,928.85

1 Piece(s) 5 Day(s) or more 5.210.8/0.387.94780126.539.9VacuumAS568A 425~475

₹ 25,422.27

1 Piece(s) 5 Day(s) or more 70.8/0.59.25780127.6412.47For PressurizationJIS B2401 P150A~P400

₹ 14,325.27

1 Piece(s) 9 Day(s) or more 2.50.4/0.24.3666063.274.84VacuumJIS B2401 P22A~P50

₹ 19,991.87

1 Piece(s) 5 Day(s) or more 4.20.4/0.46.82760105.388.26VacuumJIS B2401 P48A~P150