(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications (Part Number)

Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,519₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
[Applications]
· Use for O-ring groove machining at a 24° angle (for aluminum / non-ferrous metals).

Part Number
OAC2P-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 12,377.80

1 Piece(s) 5 Day(s) or more 30.42.766065.442.775.01For PressurizationJIS B2401 P22A~P50

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 2 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Please check the type/dimensions/specifications of the part OAC2P-3 in the Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications series.

Product variants

Part Number
OAC2A-4
OAC2A-5
OAC2A-6
OAC2P-4
OAC2P-5
OAC2P-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 18,555.58

1 Piece(s) 9 Day(s) or more 4.50.44.266088.314.277.88For PressurizationAS568A 309~395

₹ 20,913.87

1 Piece(s) 5 Day(s) or more 60.85.77801211.085.7610.22For PressurizationAS568A 425~475

₹ 12,377.80

1 Piece(s) 9 Day(s) or more 2.70.42.866065.312.894.87VacuumAS568A 201~284

₹ 17,381.40

1 Piece(s) 5 Day(s) or more 4.90.44.5760108.944.578.5For PressurizationJIS B2401 P48A~P150

₹ 22,099.24

1 Piece(s) 5 Day(s) or more 7.20.86.857801213.336.9212.47For PressurizationJIS B2401 P150A~P400

₹ 12,377.80

1 Piece(s) 5 Day(s) or more 2.70.42.866065.282.874.84VacuumJIS B2401 P22A~P50