(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications (Part Number)

Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,130₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Machinability is improved thanks to adoption of twisted blade.
· For rough machining in processing difficult-to-cut materials.
[Applications]
· Use for O-ring groove rough machining.

Part Number
OAC4RV-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 24,946.78

1 Piece(s) 5 Day(s) or more 7.80.88.257801212.58.3212.01VacuumJIS B2401 V480~V1055

Loading...

  1. 1

Basic Information

Single corner(°) 15 Number of flutes 4 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Please check the type/dimensions/specifications of the part OAC4RV-3 in the Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications series.

Product variants

Part Number
OAC4RA-1
OAC4RA-2
OAC4RA-3
OAC4RA-4
OAC4RA-5
OAC4RA-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 12,130.11

1 Piece(s) 9 Day(s) or more 1.50.2145031.891.091.77For PressurizationAS568A 004~050

₹ 12,130.11

1 Piece(s) 5 Day(s) or more 2.20.21.745032.961.782.84For PressurizationAS568A 102~178

₹ 12,180.04

1 Piece(s) 9 Day(s) or more 30.42.546034.182.573.94For PressurizationAS568A 201~284

₹ 17,894.76

1 Piece(s) 5 Day(s) or more 4.50.4466066.484.076.24For PressurizationAS568A 309~395

₹ 21,011.84

1 Piece(s) 5 Day(s) or more 60.85.5780108.785.568.29For PressurizationAS568A 425~475

₹ 12,130.49

1 Piece(s) 5 Day(s) or more 2.70.42.646034.142.693.89VacuumAS568A 201~284
X
whatsapp-qr whatsapp-icon