(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications (Part Number)

Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,130₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Machinability is improved thanks to adoption of twisted blade.
· For rough machining in processing difficult-to-cut materials.
[Applications]
· Use for O-ring groove rough machining.

Part Number
OAC4RA-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 21,011.84

1 Piece(s) 5 Day(s) or more 5.40.85.7780108.635.748.15VacuumAS568A 425~475

Loading...

  1. 1

Basic Information

Single corner(°) 15 Number of flutes 4 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Please check the type/dimensions/specifications of the part OAC4RA-8 in the Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications series.

Product variants

Part Number
OAC4RA-4
OAC4RA-5
OAC4RA-6
OAC4RG-1
OAC4RG-2
OAC4RP-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 17,894.76

1 Piece(s) 5 Day(s) or more 4.50.4466066.484.076.24For PressurizationAS568A 309~395

₹ 21,011.84

1 Piece(s) 5 Day(s) or more 60.85.5780108.785.568.29For PressurizationAS568A 425~475

₹ 12,130.49

1 Piece(s) 5 Day(s) or more 2.70.42.646034.142.693.89VacuumAS568A 201~284

₹ 12,130.49

1 Piece(s) 14 Day(s) or more 2.60.42.1546033.612.223.37For PressurizationJIS B2401 G25~G145

₹ 17,903.31

1 Piece(s) 5 Day(s) or more 4.90.44.3660874.376.75For PressurizationJIS B2401 G150~G300

₹ 12,130.11

1 Piece(s) 9 Day(s) or more 1.60.21.145032.021.171.91For PressurizationJIS B2401 P3~P10