(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Machinability is improved thanks to adoption of twisted blade.
· For rough machining in processing difficult-to-cut materials.
[Applications]
· Use for O-ring groove rough machining.
Part Number |
---|
OAC4RP-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,396.58 | 1 Piece(s) | 5 Day(s) or more | 7.2 | 0.8 | 6.65 | 7 | 80 | 12 | 10.58 | 6.72 | 10.09 | For Pressurization | JIS B2401 P150A~P400 |
Loading...
Single corner(°) | 15 | Number of flutes | 4 | Material | Carbide |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±30′ | R Tolerance | -0.05~0 |
Please check the type/dimensions/specifications of the part OAC4RP-5 in the Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications series.
Part Number |
---|
OAC4RA-4 |
OAC4RA-5 |
OAC4RA-6 |
OAC4RP-6 |
OAC4RP-7 |
OAC4RP-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,894.76 | 1 Piece(s) | 5 Day(s) or more | 4.5 | 0.4 | 4 | 6 | 60 | 6 | 6.48 | 4.07 | 6.24 | For Pressurization | AS568A 309~395 | ||
₹ 21,011.84 | 1 Piece(s) | 5 Day(s) or more | 6 | 0.8 | 5.5 | 7 | 80 | 10 | 8.78 | 5.56 | 8.29 | For Pressurization | AS568A 425~475 | ||
₹ 12,130.49 | 1 Piece(s) | 5 Day(s) or more | 2.7 | 0.4 | 2.6 | 4 | 60 | 3 | 4.14 | 2.69 | 3.89 | Vacuum | AS568A 201~284 | ||
₹ 12,130.49 | 1 Piece(s) | 5 Day(s) or more | 2.7 | 0.4 | 2.6 | 4 | 60 | 3 | 4.12 | 2.67 | 3.87 | Vacuum | JIS B2401 P22A~P50 | ||
₹ 17,903.31 | 1 Piece(s) | 5 Day(s) or more | 4.4 | 0.4 | 4.5 | 6 | 60 | 8 | 6.93 | 4.57 | 6.69 | Vacuum | JIS B2401 P48A~P150 | ||
₹ 22,337.65 | 1 Piece(s) | 5 Day(s) or more | 6.5 | 0.8 | 6.9 | 7 | 80 | 12 | 10.45 | 6.97 | 9.97 | Vacuum | JIS B2401 P150A~P400 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy