(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Machinability is improved thanks to adoption of twisted blade.
[Applications]
· Use for O-ring groove finish machining at a 24° angle.
Part Number |
---|
OAC4A-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 23,523.02 | 1 Piece(s) | 9 Day(s) or more | 5.4 | 0.8 | 5.9 | 7 | 80 | 12 | 10.76 | 5.94 | 9.9 | Vacuum | AS568A 425~475 |
Loading...
Single corner(°) | 24 | Number of flutes | 4 | Material | Carbide |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±30′ | R Tolerance | -0.05~0 |
Please check the type/dimensions/specifications of the part OAC4A-8 in the Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications series.
Part Number |
---|
OAC4A-4 |
OAC4A-5 |
OAC4A-6 |
OAC4G-1 |
OAC4G-2 |
OAC4P-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,605.96 | 1 Piece(s) | 9 Day(s) or more | 4.5 | 0.4 | 4.2 | 6 | 60 | 8 | 8.31 | 4.27 | 7.88 | For Pressurization | AS568A 309~395 | ||
₹ 23,523.02 | 1 Piece(s) | 9 Day(s) or more | 6 | 0.8 | 5.7 | 7 | 80 | 12 | 11.08 | 5.76 | 10.22 | For Pressurization | AS568A 425~475 | ||
₹ 13,910.07 | 1 Piece(s) | 9 Day(s) or more | 2.7 | 0.4 | 2.8 | 6 | 60 | 6 | 5.31 | 2.89 | 4.87 | Vacuum | AS568A 201~284 | ||
₹ 13,910.07 | 1 Piece(s) | 5 Day(s) or more | 2.6 | 0.4 | 2.35 | 6 | 60 | 6 | 4.74 | 2.42 | 4.31 | For Pressurization | JIS B2401 G25~G145 | ||
₹ 19,754.80 | 1 Piece(s) | 9 Day(s) or more | 4.9 | 0.4 | 4.5 | 7 | 60 | 10 | 8.94 | 4.57 | 8.5 | For Pressurization | JIS B2401 G150~G300 | ||
₹ 12,060.45 | 1 Piece(s) | 5 Day(s) or more | 1.6 | 0.2 | 1.3 | 4 | 50 | 3 | 2.8 | 1.37 | 2.58 | For Pressurization | JIS B2401 P3~P10 |