(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Machinability is improved thanks to adoption of twisted blade.
[Applications]
· Use for O-ring groove finish machining at a 24° angle.
Part Number |
---|
OAC4P-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 24,321.78 | 1 Piece(s) | 9 Day(s) or more | 6.5 | 0.8 | 7.1 | 7 | 80 | 12 | 12.96 | 7.17 | 12.09 | Vacuum | JIS B2401 P150A~P400 |
Loading...
Single corner(°) | 24 | Number of flutes | 4 | Material | Carbide |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±30′ | R Tolerance | -0.05~0 |
Please check the type/dimensions/specifications of the part OAC4P-8 in the Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications series.
Part Number |
---|
OAC4A-4 |
OAC4A-5 |
OAC4A-6 |
OAC4V-1 |
OAC4V-2 |
OAC4V-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,605.96 | 1 Piece(s) | 9 Day(s) or more | 4.5 | 0.4 | 4.2 | 6 | 60 | 8 | 8.31 | 4.27 | 7.88 | For Pressurization | AS568A 309~395 | ||
₹ 23,523.02 | 1 Piece(s) | 9 Day(s) or more | 6 | 0.8 | 5.7 | 7 | 80 | 12 | 11.08 | 5.76 | 10.22 | For Pressurization | AS568A 425~475 | ||
₹ 13,910.07 | 1 Piece(s) | 9 Day(s) or more | 2.7 | 0.4 | 2.8 | 6 | 60 | 6 | 5.31 | 2.89 | 4.87 | Vacuum | AS568A 201~284 | ||
₹ 13,979.71 | 1 Piece(s) | 5 Day(s) or more | 3.1 | 0.4 | 3.2 | 6 | 60 | 6 | 6.03 | 3.27 | 5.6 | Vacuum | JIS B2401 V15~V175 | ||
₹ 19,804.36 | 1 Piece(s) | 5 Day(s) or more | 4.6 | 0.4 | 5 | 7 | 60 | 10 | 9.17 | 5.07 | 8.74 | Vacuum | JIS B2401 V225~V430 | ||
₹ 28,269.82 | 1 Piece(s) | 5 Day(s) or more | 7.8 | 0.8 | 8.45 | 7 | 80 | 12 | 15.47 | 8.52 | 14.6 | Vacuum | JIS B2401 V480~V1055 |