(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications (Part Number)

Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,060₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Machinability is improved thanks to adoption of twisted blade.
[Applications]
· Use for O-ring groove finish machining at a 24° angle.

Part Number
OAC4P-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 19,754.80

1 Piece(s) 5 Day(s) or more 4.40.44.7760108.694.778.26VacuumJIS B2401 P48A~P150

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 4 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Please check the type/dimensions/specifications of the part OAC4P-7 in the Carbide Dove Tail Cutter 4-Flute for O-Ring for Stainless Steel Finishing Applications series.

Product variants

Part Number
OAC4A-4
OAC4A-5
OAC4A-6
OAC4P-8
OAC4V-1
OAC4V-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number

₹ 17,605.96

1 Piece(s) 9 Day(s) or more 4.50.44.266088.314.277.88For PressurizationAS568A 309~395

₹ 23,523.02

1 Piece(s) 9 Day(s) or more 60.85.77801211.085.7610.22For PressurizationAS568A 425~475

₹ 13,910.07

1 Piece(s) 9 Day(s) or more 2.70.42.866065.312.894.87VacuumAS568A 201~284

₹ 24,321.78

1 Piece(s) 9 Day(s) or more 6.50.87.17801212.967.1712.09VacuumJIS B2401 P150A~P400

₹ 13,979.71

1 Piece(s) 5 Day(s) or more 3.10.43.266066.033.275.6VacuumJIS B2401 V15~V175

₹ 19,804.36

1 Piece(s) 5 Day(s) or more 4.60.45760109.175.078.74VacuumJIS B2401 V225~V430