(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Key Seed Cutter

Carbide Key Seed Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,601₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Groove processing - Tipped type

Part Number
CKC10-0.8
CKC10-1
CKC10-1.2
CKC10-1.5
CKC10-2
CKC10-2.5
CKC10-3
CKC10-3.5
CKC10-4
CKC10-5
CKC12-0.8
CKC12-1
CKC12-1.2
CKC12-1.5
CKC12-2
CKC12-2.5
CKC12-3
CKC12-3.5
CKC12-4
CKC12-5
CKC13-0.8
CKC13-1
CKC13-1.2
CKC13-1.5
CKC13-2
CKC13-2.5
CKC13-3
CKC13-3.5
CKC13-4
CKC13-5
CKC15-0.8
CKC15-1
CKC15-1.2
CKC15-1.5
CKC15-2
CKC15-2.5
CKC15-3
CKC15-3.5
CKC15-4
CKC15-5
CKC16-0.8
CKC16-1
CKC16-1.2
CKC16-1.5
CKC16-2
CKC16-2.5
CKC16-3
CKC16-3.5
CKC16-4
CKC16-5
CKC18-0.8
CKC18-1
CKC18-1.2
CKC18-1.5
CKC18-2
CKC18-2.5
CKC18-3
CKC18-3.5
CKC18-4
CKC18-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Blade diameter tolerance Blade thickness tolerance

₹ 10,650.71

1 Piece(s) 7 Day(s) or more 100.84.257088+0.18~+0.3-0.028~-0.014

₹ 10,601.15

1 Piece(s) 9 Day(s) or more 1014.257088+0.18~+0.3-0.028~-0.014

₹ 10,720.35

1 Piece(s) 5 Day(s) or more 101.24.257088+0.18~+0.3-0.028~-0.014

₹ 10,720.35

1 Piece(s) 9 Day(s) or more 101.54.257088+0.18~+0.3-0.028~-0.014

₹ 10,720.35

1 Piece(s) 5 Day(s) or more 1024.257088+0.18~+0.3-0.028~-0.014

₹ 10,720.35

1 Piece(s) 5 Day(s) or more 102.54.257088+0.18~+0.3-0.028~-0.014

₹ 10,720.35

1 Piece(s) 9 Day(s) or more 1034.257088+0.18~+0.3-0.028~-0.014

₹ 11,076.64

1 Piece(s) 5 Day(s) or more 103.54.257088+0.18~+0.3-0.038~-0.020

₹ 11,076.64

1 Piece(s) 9 Day(s) or more 1044.257088+0.18~+0.3-0.038~-0.020

₹ 11,076.64

1 Piece(s) 5 Day(s) or more 1054.257088+0.18~+0.3-0.038~-0.020

₹ 11,026.62

1 Piece(s) 5 Day(s) or more 120.84.8570108+0.18~+0.3-0.028~-0.014

₹ 11,026.62

1 Piece(s) 9 Day(s) or more 1214.8570108+0.18~+0.3-0.028~-0.014

₹ 11,145.82

1 Piece(s) 9 Day(s) or more 121.24.8570108+0.18~+0.3-0.028~-0.014

₹ 11,145.82

1 Piece(s) 5 Day(s) or more 121.54.8570108+0.18~+0.3-0.028~-0.014

₹ 11,195.38

1 Piece(s) 9 Day(s) or more 1224.8570108+0.18~+0.3-0.028~-0.014

₹ 11,382.89

1 Piece(s) 5 Day(s) or more 122.54.8570108+0.18~+0.3-0.028~-0.014

₹ 11,382.89

1 Piece(s) 5 Day(s) or more 1234.8570108+0.18~+0.3-0.028~-0.014

₹ 11,441.84

1 Piece(s) 5 Day(s) or more 123.54.8570108+0.18~+0.3-0.038~-0.020

₹ 11,441.84

1 Piece(s) 9 Day(s) or more 1244.8570108+0.18~+0.3-0.038~-0.020

₹ 11,441.84

1 Piece(s) 5 Day(s) or more 1254.8570108+0.18~+0.3-0.038~-0.020

₹ 11,502.49

1 Piece(s) 5 Day(s) or more 130.84.8570108+0.18~+0.3-0.028~-0.014

₹ 11,502.49

1 Piece(s) 5 Day(s) or more 1314.8570108+0.18~+0.3-0.028~-0.014

₹ 11,798.49

1 Piece(s) 5 Day(s) or more 131.24.8570108+0.18~+0.3-0.028~-0.014

₹ 11,798.49

1 Piece(s) 5 Day(s) or more 131.54.8570108+0.18~+0.3-0.028~-0.014

₹ 11,798.49

1 Piece(s) 5 Day(s) or more 1324.8570108+0.18~+0.3-0.028~-0.014

₹ 11,917.69

1 Piece(s) 5 Day(s) or more 132.54.8570108+0.18~+0.3-0.028~-0.014

₹ 11,917.69

1 Piece(s) 5 Day(s) or more 1334.8570108+0.18~+0.3-0.028~-0.014

₹ 12,095.84

1 Piece(s) 5 Day(s) or more 133.54.8570108+0.18~+0.3-0.038~-0.020

₹ 12,095.84

1 Piece(s) 5 Day(s) or more 1344.8570108+0.18~+0.3-0.038~-0.020

₹ 12,095.84

1 Piece(s) 5 Day(s) or more 1354.8570108+0.18~+0.3-0.038~-0.020

₹ 11,505.15

1 Piece(s) 5 Day(s) or more 150.85.55751010+0.18~+0.3-0.028~-0.014

₹ 11,505.15

1 Piece(s) 5 Day(s) or more 1515.55751010+0.18~+0.3-0.028~-0.014

₹ 11,801.15

1 Piece(s) 9 Day(s) or more 151.25.55751010+0.18~+0.3-0.028~-0.014

₹ 11,801.15

1 Piece(s) 5 Day(s) or more 151.55.55751010+0.18~+0.3-0.028~-0.014

₹ 11,801.15

1 Piece(s) 5 Day(s) or more 1525.55751010+0.18~+0.3-0.028~-0.014

₹ 11,920.35

1 Piece(s) 5 Day(s) or more 152.55.55751010+0.18~+0.3-0.028~-0.014

₹ 11,920.35

1 Piece(s) 5 Day(s) or more 1535.55751010+0.18~+0.3-0.028~-0.014

₹ 12,098.49

1 Piece(s) 5 Day(s) or more 153.55.55751010+0.18~+0.3-0.038~-0.020

₹ 12,098.49

1 Piece(s) 5 Day(s) or more 1545.55751010+0.18~+0.3-0.038~-0.020

₹ 12,098.49

1 Piece(s) 5 Day(s) or more 1555.55751010+0.18~+0.3-0.038~-0.020

₹ 11,625.11

1 Piece(s) 5 Day(s) or more 160.85.55751010+0.18~+0.3-0.028~-0.014

₹ 11,625.11

1 Piece(s) 5 Day(s) or more 1615.55751010+0.18~+0.3-0.028~-0.014

₹ 11,922.45

1 Piece(s) 5 Day(s) or more 161.25.55751010+0.18~+0.3-0.028~-0.014

₹ 11,922.45

1 Piece(s) 5 Day(s) or more 161.55.55751010+0.18~+0.3-0.028~-0.014

₹ 11,922.45

1 Piece(s) 9 Day(s) or more 1625.55751010+0.18~+0.3-0.028~-0.014

₹ 12,100.60

1 Piece(s) 5 Day(s) or more 162.55.55751010+0.18~+0.3-0.028~-0.014

₹ 12,100.60

1 Piece(s) 5 Day(s) or more 1635.55751010+0.18~+0.3-0.028~-0.014

₹ 12,100.60

1 Piece(s) 5 Day(s) or more 163.55.55751010+0.18~+0.3-0.038~-0.020

₹ 12,100.60

1 Piece(s) 5 Day(s) or more 1645.55751010+0.18~+0.3-0.038~-0.020

₹ 12,100.60

1 Piece(s) 5 Day(s) or more 1655.55751010+0.18~+0.3-0.038~-0.020

₹ 11,992.18

1 Piece(s) 5 Day(s) or more 180.86.55751212+0.21~+0.35-0.028~-0.014

₹ 11,992.18

1 Piece(s) 5 Day(s) or more 1816.55751212+0.21~+0.35-0.028~-0.014

₹ 12,348.45

1 Piece(s) 5 Day(s) or more 181.26.55751212+0.21~+0.35-0.028~-0.014

₹ 12,348.45

1 Piece(s) 5 Day(s) or more 181.56.55751212+0.21~+0.35-0.028~-0.014

₹ 12,398.02

1 Piece(s) 5 Day(s) or more 1826.55751212+0.21~+0.35-0.028~-0.014

₹ 12,466.33

1 Piece(s) 5 Day(s) or more 182.56.55751212+0.21~+0.35-0.028~-0.014

₹ 12,466.33

1 Piece(s) 5 Day(s) or more 1836.55751212+0.21~+0.35-0.028~-0.014

₹ 12,763.67

1 Piece(s) 5 Day(s) or more 183.56.55751212+0.21~+0.35-0.038~-0.020

₹ 12,763.67

1 Piece(s) 5 Day(s) or more 1846.55751212+0.21~+0.35-0.038~-0.020

₹ 12,763.67

1 Piece(s) 5 Day(s) or more 1856.55751212+0.21~+0.35-0.038~-0.020
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Blade diameter tolerance Blade thickness tolerance

Loading...

Basic Information

Material Carbide blade shape Right blade straight Shank tolerance h8
X
whatsapp-qr whatsapp-icon
Close

Comparison list