(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill Grinder (Dol-Ken) DL-3

Drill Grinder (Dol-Ken) DL-3
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Small and lightweight. Can be carried around easily.
· The conical drill can be chisel point molded, making it ideal for thin plate drilling with no need for punching.
· Ideal for sharpening "Plate Pal Drill" bits (Mitsubishi Materials).
[Applications]
· Standard (conical) grinding, tapered grinding, straight line grinding, thinning type N type.

Drill Grinder (Dol-Ken) DL-3
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
DL-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 187,708.29

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Drill Grinding Machine Drill Grinder Type Candle-Shaped Drill Supported Grindstone diameter(mm) 125
Power Supply : Single-Phase(V) 100 Power Cord Length(m) 1.6 Width x Depth x Height(mm) 260×210×250
Product Grinding Range(mm) 2~13 Grindstone Material PA Drill Tip Angle(°) 118・130・180・-5・-15
Output(W) 60 Mass(kg) 17 Trusco Code 138-1679
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list