(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Drill Grinding Machine | Drill Grinder Type | For Grinding Teeth |
---|---|---|---|
Grindstone diameter(mm) | 125 | Power Supply : Single-Phase(V) | 100 |
Power Cord Length(m) | 1.6 | Width x Depth x Height(mm) | 260×140×220 |
Product Grinding Range(mm) | 2~13 | Grindstone Material | PA |
Drill Tip Angle(°) | 118・130 | Output(W) | 60 |
Mass(kg) | 9.8 | Trusco Code | 138-1661 |
Loading...
Product Type | Drill Grinding Machine | Drill Grinder Type | For Grinding Teeth |
---|---|---|---|
Grindstone diameter(mm) | 125 | Power Supply : Single-Phase(V) | 100 |
Power Cord Length(m) | 1.6 | Width x Depth x Height(mm) | 260×140×220 |
Product Grinding Range(mm) | 2~13 | Grindstone Material | PA |
Drill Tip Angle(°) | 118・130 | Output(W) | 60 |
Mass(kg) | 9.8 | Trusco Code | 138-1661 |
Loading...
Product Type | Drill Grinding Machine | Drill Grinder Type | For Grinding Teeth |
---|---|---|---|
Grindstone diameter(mm) | 125 | Power Supply : Single-Phase(V) | 100 |
Power Cord Length(m) | 1.6 | Width x Depth x Height(mm) | 260×140×220 |
Product Grinding Range(mm) | 2~13 | Grindstone Material | PA |
Drill Tip Angle(°) | 118・130 | Output(W) | 60 |
Mass(kg) | 9.8 | Trusco Code | 138-1661 |
[Features]
· Small and lightweight. Can be carried around easily.
· With a V-type chuck, accurate centering is possible.
[Applications]
· Standard (conical) grinding.
Loading...
Product Type | Drill Grinding Machine | Drill Grinder Type | For Grinding Teeth |
---|---|---|---|
Grindstone diameter(mm) | 125 | Power Supply : Single-Phase(V) | 100 |
Power Cord Length(m) | 1.6 | Width x Depth x Height(mm) | 260×140×220 |
Product Grinding Range(mm) | 2~13 | Grindstone Material | PA |
Drill Tip Angle(°) | 118・130 | Output(W) | 60 |
Mass(kg) | 9.8 | Trusco Code | 138-1661 |
Loading...
Loading...
Loading...
Product Type | Drill Grinding Machine | Drill Grinder Type | For Grinding Teeth |
---|---|---|---|
Grindstone diameter(mm) | 125 | Power Supply : Single-Phase(V) | 100 |
Power Cord Length(m) | 1.6 | Width x Depth x Height(mm) | 260×140×220 |
Product Grinding Range(mm) | 2~13 | Grindstone Material | PA |
Drill Tip Angle(°) | 118・130 | Output(W) | 60 |
Mass(kg) | 9.8 | Trusco Code | 138-1661 |
Product Type | Drill Grinding Machine | Drill Grinder Type | For Grinding Teeth | Grindstone diameter(mm) | 125 |
---|---|---|---|---|---|
Power Supply : Single-Phase(V) | 100 | Power Cord Length(m) | 1.6 | Width x Depth x Height(mm) | 260×140×220 |
Product Grinding Range(mm) | 2~13 | Grindstone Material | PA | Drill Tip Angle(°) | 118・130 |
Output(W) | 60 | Mass(kg) | 9.8 | Trusco Code | 138-1661 |
Please check the type/dimensions/specifications of the part DL-1 in the Drill Grinder (Dol-Ken) DL-1 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy