(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

JIS Standard Hole Cutting Bit 43 Type (Part Number)

JIS Standard Hole Cutting Bit 43 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,313₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HICUT]JIS standard type, HT110, parting-off tool bit, 43 type.

Part Number
43-2-ST110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Link Size E Tip Size A Tip Size B Tip Size C

₹ 1,471.96

1 Piece(s) 9 Day(s) or more 13ST1101201908-117383

Loading...

  1. 1
 

Basic Information

JIS Specification Type 43 punching tool (Right) Product ​​Type Carbide bytes Preferred Hand Right-hand
Pieces 1

Please check the type/dimensions/specifications of the part 43-2-ST110 in the JIS Standard Hole Cutting Bit 43 Type series.

Product variants

Part Number
43-1-HT120
43-1-ST120
43-2-HT120
43-2-ST120
43-2-UT110
43-2-UT120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Link Size E Tip Size A Tip Size B Tip Size C

₹ 1,698.57

10 Piece(s) 13 Day(s) or more 10HT1201001608-114383

₹ 1,342.04

1 Piece(s) 5 Day(s) or more 10ST1201001608-114383

₹ 1,312.58

1 Piece(s) 5 Day(s) or more 13HT1201201908-117383

₹ 1,564.38

1 Piece(s) 5 Day(s) or more 13ST1201201908-117383

₹ 1,841.43

1 Piece(s) 5 Day(s) or more 13UT1101201908-117383

₹ 1,564.38

1 Piece(s) 9 Day(s) or more 13UT1201201908-117383