(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

JIS Standard Round End Corner Bit 39 Type, 40 Type (Part Number)

JIS Standard Round End Corner Bit 39 Type, 40 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,014₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HICUT]JIS standard type, HT110,round nose bent tool bit, 39 type (right-handed) / 40 type (left-handed).

Part Number
39-4-HT120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C Tip Size r

₹ 5,698.57

10 Piece(s) 13 Day(s) or more 39 Type Round Tip Corner Bit (Right)25HT1201602506-4Right-hand222264

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes Pieces 1

Please check the type/dimensions/specifications of the part 39-4-HT120 in the JIS Standard Round End Corner Bit 39 Type, 40 Type series.

Product variants

Part Number
39-2-HT110
39-2-HT120
39-2-ST120
39-4-ST120
40-0-HT110
40-0-HT120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C Tip Size r

₹ 1,497.42

1 Piece(s) 5 Day(s) or more 39 Type Round Tip Corner Bit (Right)16HT1101201606-2Right-hand161643

₹ 3,307.14

10 Piece(s) 13 Day(s) or more 39 Type Round Tip Corner Bit (Right)16HT1201201606-2Right-hand161643

₹ 1,588.49

1 Piece(s) 9 Day(s) or more 39 Type Round Tip Corner Bit (Right)16ST1201201606-2Right-hand161643

₹ 2,962.71

1 Piece(s) 13 Day(s) or more 39 Type Round Tip Corner Bit (Right)25ST1201602506-4Right-hand222264

₹ 1,013.89

1 Piece(s) 13 Day(s) or more Type 40 Round tip tool (Left)10HT110801006-0Left-hand101032

₹ 1,841.43

10 Piece(s) 13 Day(s) or more Type 40 Round tip tool (Left)10HT120801006-0Left-hand101032