(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JIS Standard Corner Bit 37 Type, 38 Type (Part Number)

JIS Standard Corner Bit 37 Type, 38 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,127₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HICUT]JIS standard type, HT110, point nose bent tool bit, 37 type (right-handed) / 38 type (left-handed).

Part Number
38-2-ST120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size C

₹ 2,841.43

10 Piece(s) 13 Day(s) or more 38 Type Corner Bit (Left)16ST1201201603-2Left-hand154

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes Tip Size r 0.5 Pieces 1

Please check the type/dimensions/specifications of the part 38-2-ST120 in the JIS Standard Corner Bit 37 Type, 38 Type series.

Product variants

Part Number
37-1-UT120
37-2-HT110
37-2-ST120
38-2-UT120
38-3-HT120
38-3-ST120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size C

₹ 2,127.14

10 Piece(s) 13 Day(s) or more 37 Type Corner Bit (Right)13UT1201001303-1Right-hand123

₹ 2,841.43

10 Piece(s) 13 Day(s) or more 37 Type Corner Bit (Right)16HT1101201603-2Right-hand154

₹ 2,841.43

10 Piece(s) 13 Day(s) or more 37 Type Corner Bit (Right)16ST1201201603-2Right-hand154

₹ 2,841.43

10 Piece(s) 13 Day(s) or more 38 Type Corner Bit (Left)16UT1201201603-2Left-hand154

₹ 4,127.14

10 Piece(s) 13 Day(s) or more 38 Type Corner Bit (Left)19HT1201401903-3Left-hand185

₹ 4,127.14

10 Piece(s) 13 Day(s) or more 38 Type Corner Bit (Left)19ST1201401903-3Left-hand185
X
whatsapp-qr whatsapp-icon