(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110, point nose bent tool bit, 37 type (right-handed) / 38 type (left-handed).
Part Number |
---|
37-2-HT110 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,841.43 | 10 Piece(s) | 13 Day(s) or more | 37 Type Corner Bit (Right) | 16 | HT110 | 120 | 16 | 03-2 | Right-hand | 15 | 4 |
Loading...
Product Type | Carbide bytes | Tip Size r | 0.5 | Pieces | 1 |
---|
Please check the type/dimensions/specifications of the part 37-2-HT110 in the JIS Standard Corner Bit 37 Type, 38 Type series.
Part Number |
---|
37-1-HT120 |
37-1-ST120 |
37-1-UT120 |
37-2-ST120 |
37-2-UT120 |
37-3-HT120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,127.14 | 10 Piece(s) | 13 Day(s) or more | 37 Type Corner Bit (Right) | 13 | HT120 | 100 | 13 | 03-1 | Right-hand | 12 | 3 | ||
₹ 2,127.14 | 10 Piece(s) | 13 Day(s) or more | 37 Type Corner Bit (Right) | 13 | ST120 | 100 | 13 | 03-1 | Right-hand | 12 | 3 | ||
₹ 2,127.14 | 10 Piece(s) | 13 Day(s) or more | 37 Type Corner Bit (Right) | 13 | UT120 | 100 | 13 | 03-1 | Right-hand | 12 | 3 | ||
₹ 2,841.43 | 10 Piece(s) | 13 Day(s) or more | 37 Type Corner Bit (Right) | 16 | ST120 | 120 | 16 | 03-2 | Right-hand | 15 | 4 | ||
₹ 2,841.43 | 10 Piece(s) | 13 Day(s) or more | 37 Type Corner Bit (Right) | 16 | UT120 | 120 | 16 | 03-2 | Right-hand | 15 | 4 | ||
₹ 3,698.57 | 10 Piece(s) | 13 Day(s) or more | 37 Type Corner Bit (Right) | 19 | HT120 | 140 | 19 | 03-3 | Right-hand | 18 | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy