(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JIS Standard Single Cutter Bit 33 Type, 34 Type (Part Number)

JIS Standard Single Cutter Bit 33 Type, 34 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,031₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HICUT]JIS standard type, HT110 (HT120), offset turning tool bit, 33 type (right-handed) and 34 type (left-handed).

Part Number
34-3-HT120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Link Size E Tip Size A Tip Size B Tip Size C Tip Size r

₹ 4,950.00

10 Piece(s) 13 Day(s) or more 34 Type Single Cutting Edge Bit (Left)19HT1201401904-3Left-hand5191350.5

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes Pieces 1

Please check the type/dimensions/specifications of the part 34-3-HT120 in the JIS Standard Single Cutter Bit 33 Type, 34 Type series.

Product variants

Part Number
33-0-ST120
33-0-UT120
33-1-HT110
34-3-ST120
34-3-UT120
34-4-HT110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Link Size E Tip Size A Tip Size B Tip Size C Tip Size r

₹ 1,289.80

1 Piece(s) 5 Day(s) or more 33 Type Single Cutting Edge Bit (Right)10ST120801004-0Right-hand-10630.3

₹ 1,031.31

1 Piece(s) 9 Day(s) or more 33 Type Single Cutting Edge Bit (Right)10UT120801004-0Right-hand-10630.3

₹ 1,588.49

1 Piece(s) 5 Day(s) or more 33 Type Single Cutting Edge Bit (Right)13HT1101001304-1Right-hand413930.5

₹ 2,073.35

1 Piece(s) 9 Day(s) or more 34 Type Single Cutting Edge Bit (Left)19ST1201401904-3Left-hand5191350.5

₹ 2,459.09

1 Piece(s) 5 Day(s) or more 34 Type Single Cutting Edge Bit (Left)19UT1201401904-3Left-hand5191350.5

₹ 3,012.27

1 Piece(s) 5 Day(s) or more 34 Type Single Cutting Edge Bit (Left)25HT1101602504-4Left-hand5221561