(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

JIS Standard Asymmetric Straight Bit 31 Type, 32 Type (Part Number)

JIS Standard Asymmetric Straight Bit 31 Type, 32 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,284₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HICUT]JIS standard type, HT110, straight turning tool bit with unsymmetric cutting edge, 31 type (right-handed) / 32 type (left-handed).

Part Number
32-1-ST120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C

₹ 2,270.00

10 Piece(s) 13 Day(s) or more 32 Type Asymmetric Cutting Edge Bit (Left)13ST1201001301-1Left-hand1393

Loading...

  1. 1
 

Basic Information

Product ​​Type Carbide bytes Tip Size r 0.5 Pieces 1

Please check the type/dimensions/specifications of the part 32-1-ST120 in the JIS Standard Asymmetric Straight Bit 31 Type, 32 Type series.

Product variants

Part Number
31-1-UT120
31-2-HT110
31-2-HT120
32-1-UT120
32-2-HT110
32-2-HT120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJIS Specification Shank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Preferred Hand Tip Size A Tip Size B Tip Size C

₹ 1,284.45

1 Piece(s) 5 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)13UT1201001301-1Right-hand1393

₹ 3,270.00

10 Piece(s) 13 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)16HT1101201601-2Right-hand16114

₹ 3,270.00

10 Piece(s) 13 Day(s) or more 31 Type Asymmetric Cutting Edge Bit (Right)16HT1201201601-2Right-hand16114

₹ 2,270.00

10 Piece(s) 13 Day(s) or more 32 Type Asymmetric Cutting Edge Bit (Left)13UT1201001301-1Left-hand1393

₹ 3,270.00

10 Piece(s) 13 Day(s) or more 32 Type Asymmetric Cutting Edge Bit (Left)16HT1101201601-2Left-hand16114

₹ 3,270.00

10 Piece(s) 13 Day(s) or more 32 Type Asymmetric Cutting Edge Bit (Left)16HT1201201601-2Left-hand16114