(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Infinity coating has been adopted for the original deep rib end mill. Neck relief type suitable for narrow deep processing.
Part Number |
---|
MHR430-4-35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) | Manufacturer Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,199.33 | 1 Piece(s) | 9 Day(s) or more | 4 | 6 | 6 | 80 | 35 | 36.98 | 38.64 | Free | Free | Free | 3.8 | 12 | 08-00210-04035 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 4 | Type | Long Neck Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Flute Diameter Tolerance(mm) | 0~-0.02 |
Please check the type/dimensions/specifications of the part MHR430-4-35 in the MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing) series.
Part Number |
---|
MHR430-1-6 |
MHR430-1-8 |
MHR430-1.1-10 |
MHR430-4-40 |
MHR430-4-45 |
MHR430-4-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) | Manufacturer Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,739.40 | 1 Piece(s) | 5 Day(s) or more | 1 | 1.5 | 4 | 50 | 6 | 6.37 | 6.66 | 6.97 | 7.32 | 8.11 | 0.95 | 12 | 08-00210-01006 | ||
₹ 2,689.84 | 1 Piece(s) | 5 Day(s) or more | 1 | 1.5 | 4 | 50 | 8 | 8.46 | 8.84 | 9.25 | 9.71 | 10.77 | 0.95 | 12 | 08-00210-01008 | ||
₹ 4,594.45 | 1 Piece(s) | 5 Day(s) or more | 1.1 | 1.7 | 4 | 50 | 10 | 10.55 | 11.02 | 11.53 | 12.1 | 13.42 | 1.05 | 12 | 08-00210-01110 | ||
₹ 5,278.89 | 1 Piece(s) | 5 Day(s) or more | 4 | 6 | 6 | 90 | 40 | 42.2 | 44.09 | Free | Free | Free | 3.8 | 12 | 08-00210-04040 | ||
₹ 6,294.15 | 1 Piece(s) | 5 Day(s) or more | 4 | 6 | 6 | 90 | 45 | 47.41 | 49.53 | Free | Free | Free | 3.8 | 12 | 08-00210-04045 | ||
₹ 7,830.44 | 1 Piece(s) | 5 Day(s) or more | 4 | 6 | 6 | 100 | 50 | 52.63 | 54.98 | Free | Free | Free | 3.8 | 12 | 08-00210-04050 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy