(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill (Part Number)

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,722₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Design dedicated for short blade length. Suppresses chatter by further reducing workpiece contact

 
Part Number
MHR430R-5-R1-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

₹ 10,686.02

1 Piece(s) 5 Day(s) or more 514906400.01~-0.0142.16FreeFreeFreeFree08-00230-500724.812°

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Long Neck Radius
Machining Application Flat Surface / Side Surface / Curved Surface Coating TiAlN Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHR430R-5-R1-40 in the MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill series.

Product variants

Part Number
MHR430R-1-R0.05-4
MHR430R-1-R0.05-5
MHR430R-1-R0.05-6
MHR430R-6-R0.1-24
MHR430R-6-R0.1-48
MHR430R-6-R0.2-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

₹ 4,771.25

1 Piece(s) 5 Day(s) or more 10.050.850440.005~-0.0054.34.494.74.935.4608-00230-100220.9512°

₹ 4,721.69

1 Piece(s) 5 Day(s) or more 10.050.850450.005~-0.0055.345.585.846.126.7908-00230-100230.9512°

₹ 4,721.69

1 Piece(s) 5 Day(s) or more 10.050.850460.005~-0.0056.386.676.987.328.1108-00230-100240.9512°

₹ 8,402.35

1 Piece(s) 5 Day(s) or more 60.15906240.01~-0.01FreeFreeFreeFreeFree08-00230-600315.8-

₹ 13,224.16

1 Piece(s) 5 Day(s) or more 60.151106480.01~-0.01FreeFreeFreeFreeFree08-00230-600325.8-

₹ 8,402.35

1 Piece(s) 5 Day(s) or more 60.25906240.01~-0.01FreeFreeFreeFreeFree08-00230-600415.8-
X
whatsapp-qr whatsapp-icon