(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Design dedicated for short blade length. Suppresses chatter by further reducing workpiece contact
Part Number |
---|
MHR430R-2.5-R0.3-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,229.33 | 1 Piece(s) | 5 Day(s) or more | 2.5 | 0.3 | 2 | 50 | 4 | 10 | 0.005~-0.005 | 10.66 | 11.12 | 11.63 | 12.18 | 13.48 | 08-00230-25051 | 2.4 | 12° |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 4 | Type | Long Neck Radius |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Curved Surface | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part MHR430R-2.5-R0.3-10 in the MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill series.
Part Number |
---|
MHR430R-1-R0.05-4 |
MHR430R-1-R0.05-5 |
MHR430R-1-R0.05-6 |
MHR430R-2.5-R0.3-20 |
MHR430R-2.5-R0.3-30 |
MHR430R-2.5-R0.5-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,771.25 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.05 | 0.8 | 50 | 4 | 4 | 0.005~-0.005 | 4.3 | 4.49 | 4.7 | 4.93 | 5.46 | 08-00230-10022 | 0.95 | 12° | ||
₹ 4,721.69 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.05 | 0.8 | 50 | 4 | 5 | 0.005~-0.005 | 5.34 | 5.58 | 5.84 | 6.12 | 6.79 | 08-00230-10023 | 0.95 | 12° | ||
₹ 4,721.69 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.05 | 0.8 | 50 | 4 | 6 | 0.005~-0.005 | 6.38 | 6.67 | 6.98 | 7.32 | 8.11 | 08-00230-10024 | 0.95 | 12° | ||
₹ 5,229.33 | 1 Piece(s) | 5 Day(s) or more | 2.5 | 0.3 | 2 | 60 | 4 | 20 | 0.005~-0.005 | 21.08 | 22.01 | 23.03 | Free | Free | 08-00230-25052 | 2.4 | 12° | ||
₹ 5,482.47 | 1 Piece(s) | 5 Day(s) or more | 2.5 | 0.3 | 2 | 70 | 4 | 30 | 0.005~-0.005 | 31.51 | 32.91 | Free | Free | Free | 08-00230-25053 | 2.4 | 12° | ||
₹ 5,229.33 | 1 Piece(s) | 5 Day(s) or more | 2.5 | 0.5 | 2 | 50 | 4 | 10 | 0.005~-0.005 | 10.65 | 11.1 | 11.6 | 12.15 | 13.42 | 08-00230-25061 | 2.4 | 12° |