(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels (Part Number)

MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,960₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Superior surface finish with excellent chipping prevention and reduced chattering due to the use of MUGEN coating for hardened steels and a new shape

Part Number
MHRH430R-4-R0.3-32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

₹ 6,547.29

1 Piece(s) 5 Day(s) or more 40.33.24706320.01~-0.0133.8535.3637.02FreeFree08-00237-403053.812°

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Type Long Neck Radius Machining Application Flat Surface / Side Surface / Groove
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHRH430R-4-R0.3-32 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.

Product variants

Part Number
MHRH430R-1-R0.05-4
MHRH430R-1-R0.05-5
MHRH430R-1-R0.05-6
MHRH430R-4-R0.3-8
MHRH430R-4-R0.5-12
MHRH430R-4-R0.5-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Manufacturer Code (d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)

₹ 4,136.38

1 Piece(s) 5 Day(s) or more 10.050.8450440.005~-0.0054.294.484.694.925.4608-00237-100510.9512°

₹ 4,516.76

1 Piece(s) 5 Day(s) or more 10.050.8450450.005~-0.0055.345.575.836.126.7908-00237-100520.9512°

₹ 4,516.76

1 Piece(s) 5 Day(s) or more 10.050.8450460.005~-0.0056.386.666.987.328.1108-00237-100530.9512°

₹ 5,878.78

1 Piece(s) 5 Day(s) or more 40.33.2-60680.01 to -0.018.829.209.6110.0711.1408-00237-403063.812°

₹ 5,862.85

1 Piece(s) 5 Day(s) or more 40.53.24606120.01~-0.0112.9813.5414.1514.8216.3808-00237-405003.812°

₹ 5,912.42

1 Piece(s) 5 Day(s) or more 40.53.24606160.01~-0.0117.1617.9118.7319.64Free08-00237-405013.812°