(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Superior surface finish with excellent chipping prevention and reduced chattering due to the use of MUGEN coating for hardened steels and a new shape
Part Number |
---|
MHRH430R-1-R0.2-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,516.76 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.2 | 0.8 | 4 | 50 | 4 | 6 | 0.005~-0.005 | 6.37 | 6.65 | 6.95 | 7.29 | 8.07 | 08-00237-10203 | 0.95 | 12° |
Loading...
Please check the type/dimensions/specifications of the part MHRH430R-1-R0.2-6 in the MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels series.
Part Number |
---|
MHRH430R-1-R0.05-4 |
MHRH430R-1-R0.05-5 |
MHRH430R-1-R0.05-6 |
MHRH430R-1-R0.2-8 |
MHRH430R-1-R0.3-2 |
MHRH430R-1-R0.3-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Manufacturer Code | (d2)Under Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,136.38 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 4 | 0.005~-0.005 | 4.29 | 4.48 | 4.69 | 4.92 | 5.46 | 08-00237-10051 | 0.95 | 12° | ||
₹ 4,516.76 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 5 | 0.005~-0.005 | 5.34 | 5.57 | 5.83 | 6.12 | 6.79 | 08-00237-10052 | 0.95 | 12° | ||
₹ 4,516.76 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 6 | 0.005~-0.005 | 6.38 | 6.66 | 6.98 | 7.32 | 8.11 | 08-00237-10053 | 0.95 | 12° | ||
₹ 4,516.76 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.2 | 0.8 | 4 | 50 | 4 | 8 | 0.005~-0.005 | 8.46 | 8.83 | 9.24 | 9.69 | 10.72 | 08-00237-10205 | 0.95 | 12° | ||
₹ 4,152.29 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.3 | 0.8 | - | 50 | 4 | 2 | 0.005 to -0.005 | 2.19 | 2.28 | 2.37 | 2.47 | 2.71 | 08-00237-10308 | 0.95 | 12° | ||
₹ 4,136.38 | 1 Piece(s) | 5 Day(s) or more | 1 | 0.3 | 0.8 | 4 | 50 | 4 | 3 | 0.005~-0.005 | 3.24 | 3.37 | 3.52 | 3.68 | 4.05 | 08-00237-10300 | 0.95 | 12° |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy